Title | Information |
---|---|
Pkg. Name | PWLG0036KA-A |
Pkg. Previous Code | P36FC-50-AA4-2(RL78) |
JEITA Standard | P-WFLGA36-4x4-0.50 |
Package Status | Active |
Package Type | WFLGA |
Class | IC |
Package Code | pkg_11845 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.76 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 404 KB | |
Carrier/Package | PDF 56 KB 日本語 | |
2 items
|