Title | Information |
---|---|
Pkg. Name | PTQP0064LD-A |
JEITA Standard | P-HTQFP64-7X7-0.04 |
Package Status | Active |
Package Type | TQFP |
Class | IC |
Package Code | pkg_11805 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |