Title | Information |
---|---|
Pkg. Name | PTBG0144GC-A |
JEITA Standard | P-TFBGA-11x18.5-0.80 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_11760 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 18.5mm |
Width | 11mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.5 x 11 x 1.2 |