Title | Information |
---|---|
Pkg. Name | PRBG0304GB-A |
JEITA Standard | P-FBGA304-19x19-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11480 |
Lead Count | 304 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 19 x 19 x 2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 66 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
4 items
|