Title | Information |
---|---|
Pkg. Name | PWQN0020KA-A |
Pkg. Previous Code | 20PJW-A |
JEITA Standard | P-HWQFN20-4x4-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_1009 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 21 KB | |
4 items
|