Title | Information |
---|---|
Pkg. Name | P6.049 |
Pkg. Previous Code | PHU |
Package Description | 6 LEAD SC-70 FUSED LEAD#2 (1.30MM) (Pb-Free) |
Package Status | Active |
Package Type | SC70 |
Class | PLASTIC |
Package Code | PHU |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 1.3mm |
Thickness | 0.88mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.01 x 1.30 x 0.88 |