Title | Information |
---|---|
Package Description | QSOP 4.90x3.80x1.47 mm 0.64mm Pitch |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | PCG16 |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.9mm |
Pb Free Category | e3 Sn |
Width | 3.8mm |
Thickness | 1.47mm |
Peak Reflow Temp | 260°C |
Pitch | 0.64mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 4.9 x 3.8 x 1.47 |