Title | Information |
---|---|
Package Description | SOJ 23.40x10.20x2.20 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOJ |
Class | PLASTIC |
Package Code | PBG36 |
Category | G |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 23.4mm |
Pb Free Category | e3 Sn |
Width | 10.2mm |
Thickness | 2.2mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 23.4 x 10.2 x 2.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 132 KB | |
Product Change Notice | PDF 139 KB | |
Product Change Notice | PDF 142 KB | |
Product Change Notice | PDF 115 KB | |
5 items
|