Title | Information |
---|---|
Package Description | VFQFPN 3.00x3.00x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NLG16 |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 3mm |
Pb Free Category | e3 Sn |
Width | 3mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 190 KB | |
Package Outline Drawing | PDF 198 KB | |
Certificate | PDF 170 KB | |
Product Change Notice | PDF 88 KB | |
End Of Life Notice | PDF 46 KB | |
End Of Life Notice | PDF 45 KB | |
6 items
|