Title Information
Package Description DFN 2.00x2.50x1.00 mm 0.40mm Pitch
Package Status Active
Package Type DFN
Class PLASTIC
Package Code NJG12
Category G
Lead Count 12
Pb (Lead) Free Yes
Length 2mm
Pb Free Category e3 Sn
Width 2.5mm
Thickness 1mm
Peak Reflow Temp 260°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.0 x 2.5 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 55 KB
2 items