Title | Information |
---|---|
Package Description | VFQFPN 6.00x6.00x0.85 mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NHG80 |
Category | G |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 6mm |
Pb Free Category | e4 NiPdAu |
Width | 6mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.85 |