Title Information
Package Description DFN 3.00x3.00x0.80 mm 0.50mm Pitch
Package Status Active
Package Type DFN
Class PLASTIC
Package Code NBG10
Category G
Lead Count 10
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e3 Sn
Width 3mm
Thickness 0.8mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 188 KB
Certificate PDF 170 KB
2 items