Title Information
Pkg. Name MDP0044
Pkg. Previous Code MZP
Package Description TSSOP 5.00x4.40x0.9 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MZP
Category G
Lead Count 14
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e3 Sn
Width 4.4mm
Thickness 1mm
Peak Reflow Temp 260°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 5.0 x 4.4 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item