Title | Information |
---|---|
Pkg. Name | M16.15 |
Pkg. Previous Code | MSW |
Package Description | 16 LEAD SOIC (150MIL) (Pb-Free) |
Package Status | Active |
Package Type | SOICN |
Class | PLASTIC |
Package Code | MSW |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 9.93mm |
Width | 3.94mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 9.93 x 3.94 x 0.00 |