Title | Information |
---|---|
Pkg. Name | M8.118B |
Pkg. Previous Code | MRG |
Package Description | 8 LEAD MSOP (3.0MM) |
Package Status | Active |
Package Type | MSOP |
Class | PLASTIC |
Package Code | MRG |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 0mm |
Width | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |