Title | Information |
---|---|
Pkg. Name | M14.173B |
Pkg. Previous Code | MOF |
Package Description | 14 LEAD HTSSOP (4.4mm)(Pb-free) |
Package Status | Active |
Package Type | TSSOP-EP |
Class | PLASTIC |
Package Code | MOF |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 4.98mm |
Width | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 4.98 x 4.39 x 0.00 |