Title | Information |
---|---|
Pkg. Name | M24.15 |
Pkg. Previous Code | MMG |
Package Description | 24 LEAD QSOP (150MIL) (Pb-Free) |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | MMG |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 8.64mm |
Width | 3.94mm |
Thickness | 1.55mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 8.64 x 3.94 x 1.55 |