Title | Information |
---|---|
Pkg. Name | MDP0027 |
Pkg. Previous Code | MHK |
Package Description | 28 LEAD SOIC (300MIL) (Pb-Free) |
Package Status | Active |
Package Type | SOICW |
Class | PLASTIC |
Package Code | MHK |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.88mm |
Width | 7.49mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 17.88 x 7.49 x 0.00 |