Title Information
Pkg. Name L28.4X4
Pkg. Previous Code LYW
Package Description 28 LEAD Thin QFN 4X4 (0.75mm Nom) (0.4mm Pitch)
Package Status Active
Package Type TQFN
Class PLASTIC
Package Code LYW
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 3.99mm
Width 3.99mm
Thickness 0.75mm
Pitch 0.4mm
Pkg. Dimensions (mm) 3.99 x 3.99 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 93 KB
1 item