Title Information
Pkg. Name L16.2.6X1.8A
Pkg. Previous Code LWE
Package Description 16L (.40mm pitch) COL 2.6x1.8x.50 uTQFN
Package Status Active
Package Type uTQFN
Class PLASTIC
Package Code LWE
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 2.59mm
Width 1.8mm
Thickness 0mm
Pitch 0.4mm
Pkg. Dimensions (mm) 2.59 x 1.80 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 46 KB
1 item