Title Information
Pkg. Name L6.1.2X1.0A
Pkg. Previous Code LWC
Package Description 6L (.40mm pitch) COL 1.2x1.0x.50 uTDFN
Package Status Active
Package Type uTDFN
Class PLASTIC
Package Code LWC
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 1.19mm
Width 0.99mm
Thickness 0mm
Pitch 0.4mm
Pkg. Dimensions (mm) 1.19 x 0.99 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 39 KB
1 item