Title | Information |
---|---|
Pkg. Name | L6.1.6X1.6A |
Pkg. Previous Code | LWB |
Package Description | 6L (.50mm pitch) 1.6x1.6x.50 uTDFN |
Package Status | Active |
Package Type | uTDFN |
Class | PLASTIC |
Package Code | LWB |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.6mm |
Width | 1.6mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.60 x 1.60 x 0.00 |