Title Information
Pkg. Name MDP0046
Pkg. Previous Code LVC
Package Description 24 LEAD QFN (4x5 mm)
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LVC
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 3.99mm
Width 5mm
Thickness 0.9mm
Pitch 0mm
Pkg. Dimensions (mm) 3.99 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item