Title | Information |
---|---|
Pkg. Name | L10.3X2 |
Pkg. Previous Code | LQP |
Package Description | 10 LEAD TDFN (0.75mm) 3x2 |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LQP |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 19.81mm |
Thickness | 0.75mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.00 x 19.81 x 0.75 |