Title Information
Pkg. Name L8.3X3H
Pkg. Previous Code LPJ
Package Description 8 LEAD TDFN (0.50mm Pitch) 3x3x0.75mm
Package Status Active
Package Type TDFN
Class PLASTIC
Package Code LPJ
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Width 3mm
Thickness 0.75mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item