Title | Information |
---|---|
Package Description | LGA 8.00x8.00x0.65 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LKG56 |
Category | G |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Pb Free Category | e3 Sn |
Width | 8mm |
Thickness | 0.65mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.65 |