Title Information
Package Description LGA 1.50x1.50x0.70 mm 0.50mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LGG8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 1.5mm
Pb Free Category e3 Sn
Width 1.5mm
Thickness 0.7mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 1.5 x 1.5 x 0.7

Documentation

Type Title Date
Package Outline Drawing PDF 57 KB
1 item