Title Information
Package Description LGA 2.00x2.20x0.70 mm 0.80mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LGG6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 2mm
Pb Free Category e4 Au
Width 2.2mm
Thickness 0.7mm
Peak Reflow Temp 260°C
Pitch 0.8mm
Package Carrier Can, Reel, Tray
Pkg. Dimensions (mm) 2.0 x 2.2 x 0.7

Documentation

Type Title Date
Package Outline Drawing PDF 33 KB
1 item