Title | Information |
---|---|
Pkg. Name | L32.5X5H |
Pkg. Previous Code | LCA |
Package Description | 32 LD QFN PACKAGE 5X5mm BODY, 0.5mm pitch (Punched QFN With Wettable Flank) ATP |
Package Status | Active |
Package Type | WFQFN |
Class | PLASTIC |
Package Code | LCA |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.85 |