Title Information
Pkg. Name L40.5X5D
Pkg. Previous Code LBW
Package Description 40 LEAD TQFN 5X5 ; 0.4mm Pitch 0.8 mm max thk
Package Status Active
Package Type TQFN
Class PLASTIC
Package Code LBW
Category PLASTIC
Lead Count 40
Pb (Lead) Free Yes
Length 5mm
Width 5mm
Thickness 0.75mm
Pitch 0.4mm
Pkg. Dimensions (mm) 5.00 x 5.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 166 KB
1 item