Title Information
Package Description SSOP 8.73x3.90x1.54 mm 0.64mm Pitch
Package Status Active
Package Type SSOP
Class PLASTIC
Package Code KAG20
Category G
Lead Count 20
Pb (Lead) Free Yes
Length 8.73mm
Pb Free Category e3 Sn
Width 3.9mm
Thickness 1.54mm
Peak Reflow Temp 260°C
Pitch 0.635mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 8.73 x 3.9 x 1.54

Documentation

Type Title Date
Package Outline Drawing PDF 33 KB
1 item