Title Information
Package Description FPACK 24.00x24.00x2.00 mm 1.27mm Pitch
Package Status Active
Package Type FPACK
Class HERMET
Package Code FP68
Category NP
Lead Count 68
Pb (Lead) Free No
Length 24mm
Pb Free Category e0
Width 24mm
Thickness 2mm
Peak Reflow Temp 240°C
Pitch 1.27mm
Package Carrier Tube
Pkg. Dimensions (mm) 24.0 x 24.0 x 2.0

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item