Title | Information |
---|---|
Pkg. Name | F20.3 |
Pkg. Previous Code | FBT |
Package Description | 20 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
Class | HERMETIC |
Package Code | FBT |
Category | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 24.64mm |
Width | 7.32mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 24.64 x 7.32 x 0.00 |