Title Information
Pkg. Name F16.3
Pkg. Previous Code FBF
Package Description 16 LD CERDIP
Package Status Active
Package Type CERDIP
Class HERMETIC
Package Code FBF
Category HERMETIC
Lead Count 16
Pb (Lead) Free Yes
Length 19.3mm
Width 7.32mm
Thickness 0mm
Pitch 2.54mm
Pkg. Dimensions (mm) 19.30 x 7.32 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item