Title Information
Pkg. Name E40.6
Pkg. Previous Code ELJ
Package Description 40 LEAD PDIP
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code ELJ
Category PLASTIC
Lead Count 40
Pb (Lead) Free Yes
Length 52.07mm
Width 13.97mm
Thickness 4.06mm
Pitch 2.54mm
Pkg. Dimensions (mm) 52.07 x 13.97 x 4.06

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item