Title | Information |
---|---|
Pkg. Name | E40.6 |
Pkg. Previous Code | ELJ |
Package Description | 40 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | ELJ |
Category | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 52.07mm |
Width | 13.97mm |
Thickness | 4.06mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 52.07 x 13.97 x 4.06 |