Title Information
Package Description TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code EJG24
Category G
Lead Count 24
Pb (Lead) Free Yes
Length 7.8mm
Pb Free Category e3 Sn
Width 4.4mm
Thickness 1mm
Peak Reflow Temp 260°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 7.8 x 4.4 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 111 KB
2 items