Title Information
Package Description PQFP 28.00x28.00x3.50 mm 0.50mm Pitch
Package Status Active
Package Type PQFP
Class PLASTIC
Package Code DRG208
Category G
Lead Count 208
Pb (Lead) Free Yes
Length 28mm
Pb Free Category e3 Sn
Width 28mm
Thickness 3.5mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 28.0 x 28.0 x 3.5

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 101 KB
Product Change Notice PDF 41 KB
Product Change Notice PDF 100 KB
Product Change Notice PDF 174 KB
5 items