Title Information
Package Description PQFP 14.00x14.00x2.70 mm 1.00mm Pitch
Package Status Active
Package Type PQFP
Class PLASTIC
Package Code DNG52
Category G
Lead Count 52
Pb (Lead) Free Yes
Length 14mm
Pb Free Category e3 Sn
Width 14mm
Thickness 2.7mm
Peak Reflow Temp 260°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 14.0 x 14.0 x 2.7

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 68 KB
Product Change Notice PDF 1.46 MB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 164 KB
8 items