Title Information
Package Description COL 2.50x2.50x0.50 mm 0.40mm Pitch
Package Status Active
Package Type COL
Class PLASTIC
Package Code CMG16
Category G
Lead Count 16
Pb (Lead) Free Yes
Length 2.5mm
Pb Free Category e3 Sn
Width 2.5mm
Thickness 0.5mm
Peak Reflow Temp 260°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.5 x 2.5 x 0.5

Documentation

Type Title Date
Package Outline Drawing PDF 191 KB
Package Outline Drawing PDF 56 KB
2 items