Title Information
Package Description CABGA 15.00x13.00x1.20 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BQG165
Category G
Lead Count 165
Pb (Lead) Free Yes
Length 15mm
Pb Free Category e1 SnAgCu
Width 13mm
Thickness 1.2mm
Peak Reflow Temp 260°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 15.0 x 13.0 x 1.2

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 170 KB
Product Change Notice PDF 135 KB
3 items