Title Information
Package Description CABGA 15.00x13.00x1.20 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BQ165
Category 240
Lead Count 165
Pb (Lead) Free No
Length 15mm
Pb Free Category e0
Width 13mm
Thickness 1.2mm
Peak Reflow Temp 225°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 15.0 x 13.0 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 170 KB
Product Change Notice PDF 135 KB
2 items