Title Information
Package Description FCBGA 21.00x21.00x2.75 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code BLG400
Category G
Lead Count 400
Pb (Lead) Free Yes
Length 21mm
Pb Free Category e1 SnAgCu
Width 21mm
Thickness 2.75mm
Peak Reflow Temp 245°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 21.0 x 21.0 x 2.75