Title Information
Package Description CABGA 13.50x5.50x1.40 mm 0.80mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BFG96
Category G
Lead Count 96
Pb (Lead) Free Yes
Length 13.5mm
Pb Free Category e1 SnAgCu
Width 5.5mm
Thickness 1.4mm
Peak Reflow Temp 260°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.5 x 5.5 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 300 KB
Certificate PDF 170 KB
2 items