Title | Information |
---|---|
Package Description | CABGA 7.00x7.00x1.40 mm 0.75mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BFG48 |
Category | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Pb Free Category | e1 SnAgCu |
Width | 7mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.75mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Product Change Notice | PDF 135 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 281 KB | |
4 items
|