Title Information
Package Description CABGA 17.00x17.00x1.40 mm 1.00mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BC256
Category 240
Lead Count 256
Pb (Lead) Free No
Length 17mm
Pb Free Category e0
Width 17mm
Thickness 1.4mm
Peak Reflow Temp 225°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 135 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 194 KB
Product Change Notice PDF 281 KB
6 items