Title | Information |
---|---|
Package Description | CABGA 17.00x17.00x1.40 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BC256 |
Category | 240 |
Lead Count | 256 |
Pb (Lead) Free | No |
Length | 17mm |
Pb Free Category | e0 |
Width | 17mm |
Thickness | 1.4mm |
Peak Reflow Temp | 225°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 196 KB | |
Product Change Notice | PDF 177 KB | |
Product Change Notice | PDF 135 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 194 KB | |
Product Change Notice | PDF 281 KB | |
6 items
|