Title | Information |
---|---|
Package Description | PBGA 13.00x13.00x1.76 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BB144 |
Category | 240 |
Lead Count | 144 |
Pb (Lead) Free | No |
Length | 13mm |
Pb Free Category | e0 |
Width | 13mm |
Thickness | 1.76mm |
Peak Reflow Temp | 225°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.76 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 189 KB | |
Product Change Notice | PDF 99 KB | |
2 items
|