Title | Information |
---|---|
Package Description | WLCSP 4.20x2.80x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AZR54 |
Category | G |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 4.2mm |
Pb Free Category | e1 SnAgCu |
Width | 2.8mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 4.2 x 2.8 x 0.6 |