Title | Information |
---|---|
Package Description | FCCSP 7.80x2.73x0.90 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG55 |
Category | G |
Lead Count | 55 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Pb Free Category | e3 Sn |
Width | 2.73mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.8 x 2.73 x 0.9 |